Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1721S85-83

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1721S85-83

General Information

  • Extended Product Type:
    1721S85-83
  • Product ID:
    2TKA000300G1
  • EAN:
    6418677331008
  • Catalog Description:
    1721S85-83 Surf. Mount. frame
  • Long Description:
    Impressivo flush mounting products are able to be surface mounted with surface mounting frames and surface mounting box (2456.26). Using center plates with lid the socket outlets are water protected (IP44). The switches and push switches are also water protected (IP44) when using screw mounted rocker frames (2474 or 2475). In the cases of the other products than socket outlets and switches the water protection depends on the water protection of the center plate. The manufacture material is a durable high quality plastic. The surface is glossy and easy to keep clean. Cleaning with a mild, standard household detergent. Be careful when cleaning with a powerful dissolvent.

Technical

  • Number of Gangs:
    1
  • Mounting Orientation:
    Horizontal
    Vertical
  • Shape:
    Rectangular
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt
  • Material:
    Plastic
  • RAL Number:
    RAL 9006 - White Aluminium
  • Color:
    Aluminium
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP21

Dimensions

  • Product Net Width:
    40 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.034 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.04 m
  • Package Level 1 Height:
    0.085 m
  • Package Level 1 Depth / Length:
    0.085 m
  • Package Level 1 Gross Weight:
    0.036 kg
  • Package Level 1 EAN:
    6418677331008
  • Package Level 2 Units:
    crate 50 piece
  • Package Level 2 Width:
    0.29 m
  • Package Level 2 Height:
    0.23 m
  • Package Level 2 Depth / Length:
    0.395 m
  • Package Level 2 Gross Weight:
    2.17 kg
  • Package Level 3 Units:
    pallet (lift) 1600 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    69.44 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2166336
  • E-Number (Sweden):
    1815521
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 8:
    EC000080 - Surface mounted housing for flush mounted switching device
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds