You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1P-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1P-81

General Information

  • Extended Product Type:
    1P-81
  • Product ID:
    2TKA000630G1
  • EAN:
    6418677330681
  • Catalog Description:
    Center plate Switch/push button Single push button Anthracite - Impressivo
  • Long Description:
    Impressivo center plates for Jussi signalling products: FEH1001, FEH1101, FEH2100, FAP2001, FAP1011, FAK1011, FAP1001, FIP1001. Includes the needed parts to modify the Jussi signalling product to Impressivo design. Marking possibilities on button and name plate. Anthracite.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A3030
  • Application:
    Switch/push button
  • Design Range:
    Impressivo
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Material quality: Thermoplastic, Material: Plastic
  • Model Number:
    Single push button
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    Anthracite
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    0.039 m
  • Product Net Depth / Length:
    0.063 m
  • Product Net Weight:
    0.018 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links