You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2020/4U2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2020/4U2

General Information

  • Extended Product Type:
    2020/4U2
  • Product ID:
    2TKA000642G1
  • EAN:
    6418677301988
  • Catalog Description:
    2020/4U2 Push switch Group push button Push button White - Jussi
  • Long Description:
    Push switch with screwless terminals and rocker with clip-on fastening. The terminals are for max 2 rigid wires. Use e.g. for controlling opening/closing of blinds and shutters. By the construction it is disabled to push the both rockers simultaneously.

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Number of Rocker Switches:
    2
  • Design Range:
    Jussi
  • Actuator Type:
    Push button
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Untreated, Matt
  • Material:
    Plastic, Thermoplastic
  • Model Number:
    Group push button
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.085 m
  • Product Net Height:
    0.035 m
  • Product Net Depth / Length:
    0.085 m
  • Product Net Weight:
    0.101 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.061 m
  • Package Level 1 Gross Weight:
    0.101 kg
  • Package Level 1 EAN:
    6418677301988
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Gross Weight:
    1.15 kg
  • Package Level 3 Units:
    pallet (lift) 100 piece
  • Package Level 3 Width:
    0.32 m
  • Package Level 3 Height:
    0.395 m
  • Package Level 3 Depth / Length:
    0.48 m
  • Package Level 3 Gross Weight:
    12.15 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Sweden):
    1815054
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000029 - Push-switch button
  • ETIM 8:
    EC000029 - Push-switch button
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links