Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2138SW

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2138SW

General Information

  • Extended Product Type:
    2138SW
  • Product ID:
    2TKA000709G1
  • EAN:
    6418677334610
  • Catalog Description:
    2138SW Cable entry Jussi IP44/IP55
  • Long Description:
    Seal between two Jussi IP44/IP55 products.

Dimensions

  • Product Net Width:
    0.025 m
  • Product Net Height:
    0.005 m
  • Product Net Depth / Length:
    0.025 m
  • Product Net Weight:
    0.0068 kg

Container Information

  • Package Level 1 Units:
    bag 5 piece
  • Package Level 1 Width:
    0.075 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.051 m
  • Package Level 1 Gross Weight:
    0.04 kg
  • Package Level 1 EAN:
    6418677334610
  • Package Level 2 Units:
    box 50 piece
  • Package Level 2 Width:
    0.15 m
  • Package Level 2 Height:
    0.075 m
  • Package Level 2 Depth / Length:
    0.255 m
  • Package Level 2 Gross Weight:
    0.47 kg
  • Package Level 3 Units:
    box 500 piece
  • Package Level 3 Width:
    0.27 m
  • Package Level 3 Height:
    0.34 m
  • Package Level 3 Depth / Length:
    0.385 m
  • Package Level 3 Gross Weight:
    5.16 kg

Ordering

  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2006595
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000240 - Cable entry
  • ETIM 8:
    EC000240 - Cable entry
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds