Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2538-212

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2538-212

General Information

  • Extended Product Type:
    2538-212
  • Product ID:
    2TKA000850G1
  • EAN:
    6410021660154
  • Catalog Description:
    2538-212 Center plate
  • Long Description:
    For covering unused box. Use with Jussi 85mm cover frames.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Jussi » Accessories » Accessories Mechanics

Ordering

  • EAN:
    6410021660154
  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    0.054 m
  • Product Net Height:
    0.01 m
  • Product Net Depth / Length:
    0.054 m
  • Product Net Weight:
    0.018 kg

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.15 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.255 m
  • Package Level 1 Gross Weight:
    0.454 kg
  • Package Level 1 EAN:
    6410021660154
  • Package Level 2 Units:
    crate 200 piece
  • Package Level 2 Width:
    0.27 m
  • Package Level 2 Height:
    0.34 m
  • Package Level 2 Depth / Length:
    0.385 m
  • Package Level 2 Gross Weight:
    4.98 kg
  • Package Level 2 EAN:
    6410021660154
  • Package Level 3 Units:
    pallet (lift) 3600 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    89.64 kg

Additional Information

  • Color:
    White
  • Degree of Protection:
    IP21
  • Material:
    Plastic
  • Product Main Type:
    Flush mounting cover frames and accessories
  • Product Name:
    Center plate
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000011 - Cover plate for switches/push buttons/dimmers/venetian blind
  • ETIM 6:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds