You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2552R-212

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2552R-212

General Information

  • Extended Product Type:
    2552R-212
  • Product ID:
    2TKA000872G1
  • EAN:
    6410025161725
  • Catalog Description:
    2552R-212 Surface mounting frame 2gang(s) White - Jussi IP21
  • Long Description:
    Surface mounting frame for Jussi flush mounting products. Use with 85mm cover frames. The height of the frame is 22mm.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A3029
  • Number of Gangs:
    2
  • Design Range:
    Jussi IP21
  • Mounting Orientation:
    Horizontal
    Vertical
  • Shape:
    Round
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Material quality: Thermoplastic, Material: Plastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Degree of Protection:
    IP21
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    22 mm
  • Product Net Depth / Length:
    156 mm
  • Product Net Weight:
    0.039 kg

Ordering

  • Minimum Order Quantity:
    10 piece
  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Gross Weight:
    0.499 kg
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2516172
  • E-Number (Sweden):
    1815094
  • Country of Origin:
    Finland (FI)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 9:
    EC000080 - Surface mounted box for flush-mounted switching equipment
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links