You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2661U-12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2661U-12

General Information

  • Extended Product Type:
    2661U-12
  • Product ID:
    2TKA000882G1
  • EAN:
    6410021460167
  • Catalog Description:
    Signal light / Red White - Jussi
  • Long Description:
    Signal light fitting 250V max 3W, E-10 lamp, screw terminals. Cap with clip-on fastening is included. Lamp is not included.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    250 V
  • Power Watt:
    3 W
  • Design Range:
    Jussi
  • Lamp Socket Type:
    E10
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Surface finishing: Matt
  • Material:
    Material quality: Thermoplastic, Material: Plastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Lamp Color:
    Red

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.07 m
  • Product Net Height:
    0.035 m
  • Product Net Depth / Length:
    0.07 m
  • Product Net Weight:
    0.0584 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000064 - Information light signal for domestic switching devices
  • ETIM 9:
    EC000064 - Information light signal for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links