You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AJI7

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AJI7

General Information

  • Extended Product Type:
    AJI7
  • Product ID:
    2TKA001630G1
  • EAN:
    6418677300127
  • Catalog Description:
    AJI7 Bushing flange I 216
  • Long Description:
    Made of halogen free material (IEC/61249-2-21).

Eco Transparency

Technical

  • Model Number:
    Plug-in
  • Surface Finishing:
    Untreated
  • Material:
    Plastic

Environmental

Dimensions

  • Product Net Width:
    0.041 m
  • Product Net Height:
    0.046 m
  • Product Net Depth / Length:
    0.052 m
  • Product Net Weight:
    0.024 kg

Ordering

  • Package Level 1 Units:
    box 50 piece
  • Package Level 1 Gross Weight:
    1.2 kg
  • E-Number (Sweden):
    1400702

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000937 - Terminal sleeve for installation tubes
  • ETIM 9:
    EC000937 - Terminal sleeve for installation tubes
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links