Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: AKI3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AKI3

General Information

  • Extended Product Type:
    AKI3
  • Product ID:
    2TKA001656G1
  • EAN:
    6418677300868
  • Catalog Description:
    AKI3 Box cover KDL-U White
  • Long Description:
    Made of halogen free material (IEC/61249-2-21).

Technical

  • Model Number:
    Mounting cover
  • Shape:
    Round
  • Material:
    Plastic, Thermoplastic
  • Color:
    White
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    9AKK106713A4634
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Date:
    20160321
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.1 m
  • Product Net Height:
    0.014 m
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    0.01516 kg

Ordering

  • Package Level 1 Units:
    box 200 piece
  • Package Level 1 Gross Weight:
    3.1 kg
  • E-Number (Sweden):
    1422150

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002656 - Cover for box/housing for built-in mounting in the wall/ceiling
  • ETIM 9:
    EC002656 - Cover for box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links