Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AS27

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AS27

General Information

  • Extended Product Type:
    AS27
  • Product ID:
    2TKA001714G1
  • EAN:
    6418677329890
  • Catalog Description:
    AS27 Support
  • Long Description:
    This stackable support has large gluing surfaces, each support being 25 mm high. Due to the support's modular design, it suits wall frame thickness of 70 / 95 / 120 mm etc. They can also be attached using screws. Made of halogen free material (IEC/61249-2-21).

Dimensions

  • Product Net Width:
    0.07 m
  • Product Net Height:
    0.037 m
  • Product Net Depth / Length:
    0.099 m
  • Product Net Weight:
    0.0294 kg

Container Information

  • Package Level 1 Units:
    box 50 piece
  • Package Level 1 Width:
    0.215 m
  • Package Level 1 Height:
    0.4 m
  • Package Level 1 Depth / Length:
    0.275 m
  • Package Level 1 Gross Weight:
    1.67 kg
  • Package Level 1 EAN:
    6418677329890
  • Package Level 3 Units:
    pallet (lift) 1800 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    63.72 kg

Ordering

  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    39259080
  • E-Number (Sweden):
    1422236
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002328 - Accessories for junction boxes/junction cases for mounting in the wall
  • ETIM 8:
    EC002328 - Accessories/spare parts for junction boxes/cases for mounting in the wall
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds