Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CEL30.U6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CEL30.U6

General Information

  • Extended Product Type:
    CEL30.U6
  • Product ID:
    2TKA001891G1
  • EAN:
    6418677326486
  • Catalog Description:
    CEL30.U6 Connector
  • Long Description:
    High quality unshielded RJ45 cat6 terminal (3M Volition). Compatible with Keystone mounting. No special tool is required for mounting. The terminal has a dust cover.

Dimensions

  • Product Net Width:
    0.022 m
  • Product Net Height:
    0.035 m
  • Product Net Depth / Length:
    0.022 m
  • Product Net Weight:
    0.011 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.087 m
  • Package Level 1 Height:
    0.088 m
  • Package Level 1 Depth / Length:
    0.055 m
  • Package Level 1 Gross Weight:
    0.115 kg
  • Package Level 1 EAN:
    6418677326486
  • Package Level 2 Units:
    crate 100 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Gross Weight:
    1.26 kg
  • Package Level 3 Units:
    pallet (lift) 1000 piece
  • Package Level 3 Width:
    0.32 m
  • Package Level 3 Height:
    0.395 m
  • Package Level 3 Depth / Length:
    0.48 m
  • Package Level 3 Gross Weight:
    13.22 kg

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85366990
  • E-Number (Finland):
    7204064
  • E-Number (Sweden):
    5020506
  • Country of Origin:
    Singapore (SG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001121 - Modular connector
  • ETIM 8:
    EC001121 - Modular connector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85366990
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds