Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FAP3011

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

FAP3011

General Information

  • Extended Product Type:
    FAP3011
  • Product ID:
    2TKA002103G1
  • EAN:
    6410070607285
  • Catalog Description:
    FAP3011 Signal Push Button
  • Long Description:
    Signal Push Button with LED. Additional plug for 6.3 mm Jack connector. Adressed / non-adressed function available. Good marking possibilities. Operating voltage: 9,5-28 Vac / 9,5-35 Vdc. Current consumption: 20 mA ac / 10 mA dc. Switching voltage / -current / -power: 30 Vac/35 Vdc / 100 mA ac/dc / 3 VA/W.

Technical

  • Rated Voltage (Ur):
    24...24 V
  • Input Voltage Type:
    AC/DC
  • Model Number:
    Pull contact
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    39 mm
  • Product Net Weight:
    0.0553 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.055 m
  • Package Level 1 Height:
    0.087 m
  • Package Level 1 Depth / Length:
    0.088 m
  • Package Level 1 Gross Weight:
    0.063 kg
  • Package Level 1 EAN:
    6410070607285
  • Package Level 2 Units:
    crate 10 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Gross Weight:
    0.74 kg
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    106.92 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Finland):
    7060728
  • E-Number (Sweden):
    5506018
  • Country of Origin:
    Poland (PL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002247 - Handicapped person element for domestic switching devices
  • ETIM 8:
    EC002247 - Handicapped person element for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds