Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FIM1100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

FIM1100

General Information

  • Extended Product Type:
    FIM1100
  • Product ID:
    2TKA002128G1
  • EAN:
    6410070607612
  • Catalog Description:
    FIM1100 Buzzer
  • Long Description:
    Two audio frequencies available. Volume adjustment possible. Operating voltage: 9,5 - 28 V ac / 9,5 - 35 V dc. Current consumption: 20 mA ac / 10 mA dc. Sound intensity / frequency: 70 dB / 250 Hz or 70 dB / 750 Hz (intensity measured at 30 cm distance).

Technical

  • Rated Voltage (Ur):
    24...24 V
  • Input Voltage Type:
    AC/DC
  • Model Number:
    Buzzer
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    35 mm
  • Product Net Weight:
    0.0505 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.055 m
  • Package Level 1 Height:
    0.087 m
  • Package Level 1 Depth / Length:
    0.088 m
  • Package Level 1 Gross Weight:
    0.064 kg
  • Package Level 1 EAN:
    6410070607612
  • Package Level 2 Units:
    crate 10 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Gross Weight:
    0.75 kg
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    108.12 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85311030
  • E-Number (Finland):
    7060761
  • E-Number (Sweden):
    5506054
  • Country of Origin:
    Poland (PL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002247 - Handicapped person element for domestic switching devices
  • ETIM 8:
    EC002247 - Handicapped person element for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85311030
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds