Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FIR1000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

FIR1000

General Information

  • Extended Product Type:
    FIR1000
  • Product ID:
    2TKA002152G1
  • EAN:
    6410070607803
  • Catalog Description:
    FIR1000 Mains Relay
  • Long Description:
    Used to control lighting, heating, alarm lights, magnetic valves etc. Controlled by low voltage potential free contact (e.g. switches, push buttons, potential free contacts or alarm panels). the relay provides protection between low- and high voltage circuits. Separate transformer not needed. Loading capacity: 10 A / 230 V ac. Fluorescent light load max 300 VA.

Technical

  • Input Voltage Type:
    AC
  • Continuous Operating Current (Ic):
    10 A
  • Number of Batteries:
    0

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    0.071 m
  • Product Net Height:
    0.035 m
  • Product Net Depth / Length:
    0.071 m
  • Product Net Weight:
    0.0759 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.055 m
  • Package Level 1 Height:
    0.087 m
  • Package Level 1 Depth / Length:
    0.088 m
  • Package Level 1 Gross Weight:
    0.102 kg
  • Package Level 1 EAN:
    6410070607803
  • Package Level 2 Units:
    crate 10 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Gross Weight:
    1.13 kg
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    153.72 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364190
  • E-Number (Finland):
    7060780
  • E-Number (Sweden):
    4025000
  • Country of Origin:
    Poland (PL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002057 - Power relay
  • ETIM 8:
    EC002057 - Power relay
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85364190
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds