Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FOT5020

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

FOT5020

General Information

  • Extended Product Type:
    FOT5020
  • Product ID:
    2TKA002186G1
  • EAN:
    6418677328558
  • Catalog Description:
    FOT5020 Tele outlet
  • Long Description:
    Tele outlet for two Actassi RJ45 connectors. Compatible with the 85mm Jussi cover frames. The connectors are not included.

Technical

  • Application:
    Modular Jack
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Mounting with Screw
  • Type of Indicator:
    Imprintable label snap-in in intermediate ring
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
    Plastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    26 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    0.022 kg

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.15 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.255 m
  • Package Level 1 Gross Weight:
    0.534 kg
  • Package Level 1 EAN:
    6418677328558
  • Package Level 2 Units:
    crate 200 piece
  • Package Level 2 Width:
    0.27 m
  • Package Level 2 Height:
    0.34 m
  • Package Level 2 Depth / Length:
    0.385 m
  • Package Level 2 Gross Weight:
    5.78 kg
  • Package Level 3 Units:
    pallet (lift) 3600 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    104.04 kg

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85366990
  • E-Number (Finland):
    7004052
  • E-Number (Sweden):
    5100866
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds