You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FOT5030-100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

FOT5030-100

General Information

  • Extended Product Type:
    FOT5030-100
  • Product ID:
    2TKA002189G1
  • EAN:
    6418677335938
  • Catalog Description:
    Tele outlet Modular Jack White - Jussi
  • Long Description:
    Tele outlet for two Systimax RJ45 connectors. Compatible with the 100mm Jussi cover frames. The connectors are not included.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A3029
  • Application:
    Modular Jack
  • Number of Gangs:
    1
  • Design Range:
    Jussi
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Mounting with Screw
  • Type of Indicator:
    Imprintable label sNAp-in in intermediate ring
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Plastic
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    26 mm
  • Product Net Depth / Length:
    87 mm
  • Product Net Weight:
    0.025 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links