Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: JE1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

JE1

General Information

  • Extended Product Type:
    JE1
  • Product ID:
    2TKA003986G1
  • EAN:
    7025840081395
  • Catalog Description:
    JE1 Adapter
  • Long Description:
    Frames and accessories, JE1 ,Adapter Jussi center plate to RS16

Dimensions

  • Product Net Width:
    0.056 m
  • Product Net Height:
    0.008 m
  • Product Net Depth / Length:
    0.056 m
  • Product Net Weight:
    0.00235 kg

Container Information

  • Package Level 1 Units:
    box 100 piece
  • Package Level 1 Width:
    0.17 m
  • Package Level 1 Height:
    0.15 m
  • Package Level 1 Depth / Length:
    0.21 m
  • Package Level 1 Gross Weight:
    0.385 kg
  • Package Level 1 EAN:
    7025840081395

Ordering

  • Minimum Order Quantity:
    100 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds