Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AP12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AP12

General Information

  • Extended Product Type:
    AP12
  • Product ID:
    2TKA140004G1
  • EAN:
    6410016020123
  • Catalog Description:
    AP12 Junction box
  • Long Description:
    The AP12 junction box has two 3-pole insulate 6 mm² connectors. The base plate offers a choice of eight different connection points for the connectors. In the bottom of the box there are three knock-outs. The cover has knock-outs in the corners and on the long sides of the cover. The maximum wire capacity per connector is 8 x 1,5 mm² or 5 x 2,5 mm².

Technical

  • Rated Insulation Voltage (Ui):
    230 V
  • Number of Conduit Inlets:
    9
  • Cover Mounting Type:
    Screw
  • Mounting Type:
    Universal
  • Shape:
    Rectangular
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Cover Style:
    Blind Cover
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • SCIP:
    b39897f2-48d5-41c2-aadd-2f88c220c882 Finland (FI)

Dimensions

  • Product Net Width:
    59 mm
  • Product Net Height:
    0.031 m
  • Product Net Depth / Length:
    79 mm
  • Product Net Weight:
    0.0572 kg
  • Product Net Length:
    79 mm

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.052 m
  • Package Level 1 Height:
    0.17 m
  • Package Level 1 Depth / Length:
    0.38 m
  • Package Level 1 Gross Weight:
    0.582 kg
  • Package Level 1 EAN:
    6410016020123
  • Package Level 2 Units:
    crate 50 piece
  • Package Level 2 Width:
    0.26 m
  • Package Level 2 Height:
    0.17 m
  • Package Level 2 Depth / Length:
    0.38 m
  • Package Level 2 Gross Weight:
    3.17 kg
  • Package Level 3 Units:
    pallet (lift) 2250 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    158.85 kg

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    39259080
  • E-Number (Finland):
    1602012
  • E-Number (Sweden):
    1437552
  • Country of Origin:
    Estonia (EE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 8:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    39259080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds