You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AP7.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AP7.1

General Information

  • Extended Product Type:
    AP7.1
  • Product ID:
    2TKA140009G1
  • EAN:
    6410016125187
  • Catalog Description:
    AP7.1 Connection box IP44 White IP44
  • Long Description:
    The round, dual-component connection box AP7.1 (2,5 mm², 440 V) is equipped with 10 membrane cable entries (17 mm) and two in the bottom. The cover of the box is equipped with three membrane seals (one Ø 20mm and two Ø 16mm) and with three strain-reliefs.

Technical

  • Rated Insulation Voltage (Ui):
    400 V
  • Number of Conduit Inlets:
    12
  • Cover Mounting Type:
    Screw
  • Entrance Type:
    Type of housing feed-through: Seal membrane
  • Mounting Type:
    Universal
  • Shape:
    Round
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Color:
    White

Environmental

  • Degree of Protection:
    IP44
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.115 m
  • Product Net Height:
    0.074 m
  • Product Net Depth / Length:
    115 mm
  • Product Net Weight:
    0.1273 kg

Ordering

  • Package Level 1 Units:
    box 50 piece
  • Package Level 1 Gross Weight:
    7.035 kg
  • E-Number (Finland):
    1612518

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 9:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links