You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AP75

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AP75

General Information

  • Extended Product Type:
    AP75
  • Product ID:
    2TKA140010G1
  • EAN:
    6410016125200
  • Catalog Description:
    AP75 Junction box IP65 White IP65
  • Long Description:
    The AP75 junction box (2,5 mm², 450 V) is equipped with fixed, two-component membranelid cable entries, 10 in the sides and three on the bottom. It has a stiff frame (75 x 75 mm). Suitable for cables up to Ø 18. The locks box by snapping and can be opened by inserting a screwdriver into the opening slots. Pull-out brackets make it possible to mount it to a conductive base. The box can also be sealed. Mounting temperature -15...+60 °C. Made of halogen free material (IEC/61249-2-21).

Technical

  • Rated Insulation Voltage (Ui):
    400 V
  • Number of Conduit Inlets:
    13
  • Cover Mounting Type:
    Snap On
  • Entrance Type:
    Type of housing feed-through: Seal membrane
  • Mounting Type:
    Universal
  • Shape:
    Square
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Includes:
    None
  • Cover Style:
    Blind Cover
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP65
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    75 mm
  • Product Net Height:
    0.038 m
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    0.0501 kg

Ordering

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Gross Weight:
    0.258 kg
  • E-Number (Finland):
    1612520
  • E-Number (Sweden):
    1438410

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 9:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links