You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AS9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AS9

General Information

  • Extended Product Type:
    AS9
  • Product ID:
    2TKA140016G1
  • EAN:
    6410016125903
  • Catalog Description:
    AS9 Strain-relief
  • Long Description:
    The junction boxes AP7, AP9 and AP10 can be furnished with the strain-relief AS9 for Ø 6 - 19 mm cables. The strain-relief AS9 has a 5-pole connector (2,5 mm² ). The maximum wire capacity per connector is 4 x 2,5 mm² or 6 x 1,5 mm².

Technical

  • Suitable For:
    Junction box
  • Material:
    Polyamide (PA)
  • Number of Batteries:
    0

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • SCIP:
    9a0a6fa5-0102-442b-9634-6f74bfaaab56 Finland (FI)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.075 m
  • Product Net Height:
    0.021 m
  • Product Net Depth / Length:
    0.075 m
  • Product Net Weight:
    0.0263 kg

Ordering

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Gross Weight:
    0.028 kg
  • E-Number (Finland):
    1612590
  • E-Number (Sweden):
    1438401

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001922 - Strain relief for mounting box
  • ETIM 9:
    EC001922 - Strain relief for box/housing
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    39259080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links