You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AS9.3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AS9.3

General Information

  • Extended Product Type:
    AS9.3
  • Product ID:
    2TKA140018G1
  • EAN:
    6410016125910
  • Catalog Description:
    AS9.3 Strain-relief
  • Long Description:
    The junction boxes AP7, AP9 and AP10 can be furnished with the strain-relief AS9.3, for three cables Ø 6 - 13,5 mm.

Technical

  • Suitable For:
    Junction box
  • Material:
    Polyamide (PA)
  • Number of Batteries:
    0

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    0.021 m
  • Product Net Height:
    0.021 m
  • Product Net Depth / Length:
    0.07 m
  • Product Net Weight:
    0.0119 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.007 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.305 m
  • Package Level 1 Gross Weight:
    0.715 kg
  • Package Level 1 EAN:
    6410016125910
  • Package Level 2 Units:
    crate 50 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Gross Weight:
    0.715 kg
  • Package Level 3 Units:
    pallet (lift) 6000 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    112.58 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39259080
  • E-Number (Finland):
    1612591
  • E-Number (Sweden):
    1438406
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001922 - Strain relief for mounting box
  • ETIM 8:
    EC001922 - Strain relief for mounting box
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links