Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: AK4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AK4

General Information

  • Extended Product Type:
    AK4
  • Product ID:
    2TKA150003G1
  • EAN:
    6410011525753
  • Catalog Description:
    AK4 Connection cover White
  • Long Description:
    The AK4 is a dual-component conversion cover (85 x 85 mm) for use in splash-proof and dry conditions. The screw distance is 60 mm. For cables Ø 6,0 - 15,0 mm. The cover is equipped with two strain reliefs.

Technical

  • Model Number:
    Mounting cover
  • Shape:
    Square
  • Material:
    Plastic, Thermoplastic
  • Color:
    White

Material Compliance

  • RoHS Information:
    9AKK106713A4634
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Date:
    20160321
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    0.027 m
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.0329 kg

Ordering

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Gross Weight:
    0.169 kg
  • E-Number (Finland):
    1152575
  • E-Number (Sweden):
    1437740

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002656 - Cover for box/housing for built-in mounting in the wall/ceiling
  • ETIM 9:
    EC002656 - Cover for box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links