You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AJ10.25

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AJ10.25

General Information

  • Extended Product Type:
    AJ10.25
  • Product ID:
    2TKA160008G1
  • EAN:
    6410011301616
  • Catalog Description:
    AJ10.25 Bushing insulator Green
  • Long Description:
    Bushing insulator AJ10.25 is designed for feedthrough situations in electrical conduits in concrete structures cast on-site, and is used for linking conduits in the ceiling structure to conduits in non-bearing inside walls leading directly to a switch or a plug socket, or to a junction box on the wall. Bushing AJ10.20 comes with a cast cover. Made of halogen free material (IEC/61249-2-21).

Eco Transparency

Technical

  • Model Number:
    Plug-in
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Color:
    Green

Environmental

Dimensions

  • Product Net Width:
    0.05 m
  • Product Net Height:
    0.05 m
  • Product Net Depth / Length:
    0.07 m
  • Product Net Weight:
    0.0219 kg

Ordering

  • Package Level 1 Units:
    box 25 piece
  • Package Level 1 Gross Weight:
    0.55 kg
  • E-Number (Finland):
    1130161
  • E-Number (Sweden):
    1400745

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000937 - Terminal sleeve for installation tubes
  • ETIM 9:
    EC000937 - Terminal sleeve for installation tubes
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links