You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: JSOP-1 Terminator

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

JSOP-1 Terminator

General Information

  • Extended Product Type:
    JSOP-1 Terminator
  • Product ID:
    2TLA020053R7000
  • EAN:
    7350024483499
  • Catalog Description:
    JSOP-1 Terminator Termination plug
  • Long Description:
    Termination plug M12-5. For Adam OSSD with M12-3H. Connects pin 1 with pin 2 and 4.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8544429090
  • Product Main Type:
    Eden Accessory
  • Product Name:
    Termination plug

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    40 mm
  • Product Net Height:
    14 mm
  • Product Net Width:
    14 mm
  • Product Net Weight:
    0.009 kg

Technical

  • Suitable For:
    Adam OSSD-Info M12-5
    Adam OSSD-Reset M12-5

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    14 mm
  • Package Level 1 Depth / Length:
    14 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Gross Weight:
    0.012 kg
  • Package Level 1 EAN:
    7350024483499

Classifications

  • eClass:
    V11.0 : 27060313
  • ETIM 7:
    EC002638 - Cable connector
  • ETIM 8:
    EC002638 - Cable connector
  • ETIM 9:
    EC001855 - Sensor-actuator patch cord
  • IDEA Granular Category Code (IGCC):
    4526 >> Electrical plugs
  • UNSPSC:
    39121402
  • Object Classification Code:
    X
  • E-Number (Sweden):
    3833814
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links