You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Tina 8A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

Tina 8A

General Information

  • Extended Product Type:
    Tina 8A
  • Product ID:
    2TLA020054R0500
  • EAN:
    7350024451870
  • Catalog Description:
    Tina 8A DYNlink connection accessory
  • Long Description:
    Tina 8A is a connection block for series connection of up to eight DYNlink devices. Eight M12-5 female connectors for the sensors are available on the device. The information signal of each device can be wired separately. The cable used for the connection to the Tina 8A should have a diameter 7 - 12 mm. Unused M12-connectors on Tina 8A must be equipped with Tina 1A blind plugs.

    The Tina devices adapt the DYNlink safety circuit in Vital, Pluto and B&R X20 to safety components with mechanical contacts, such as E-stops, switches and light beams/curtains with dual outputs.

    Tina is available in several versions depending on the type of safety component that is connected to the Vital, Pluto or B&R X20 circuit.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8544429090
  • Product Main Type:
    Tina
  • Product Name:
    DYNlink connection accessory

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    50 mm
  • Product Net Height:
    45 mm
  • Product Net Width:
    169 mm
  • Product Net Weight:
    0.14 kg

Technical

  • Suitable For:
    Pluto AS-i v2
    Pluto A20 v2
    Pluto B20 v2
    Pluto B22
    Pluto B42 AS-i
    Pluto B46 v2
    Pluto D20
    Pluto D45
    Pluto D45 (Harsh Env)
    Pluto O2
    Pluto S20 v2
    Pluto S46 v2
    Vital 1
    B&R X20

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    220 mm
  • Package Level 1 Depth / Length:
    340 mm
  • Package Level 1 Height:
    0.046 m
  • Package Level 1 Gross Weight:
    0.158 kg
  • Package Level 1 EAN:
    7350024451870

Classifications

  • eClass:
    V11.1 : 27143145
  • ETIM 7:
    EC001584 - I/O device for bus system
  • ETIM 8:
    EC001584 - I/O device for bus system
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • UNSPSC:
    39122221
  • Object Classification Code:
    T
  • E-Number (Finland):
    2307385
  • E-Number (Sweden):
    3861370
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links