You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Tina 3Aps

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

Tina 3Aps

General Information

  • Extended Product Type:
    Tina 3Aps
  • Product ID:
    2TLA020054R1400
  • EAN:
    7350024451993
  • Catalog Description:
    Tina 3Aps DYNlink adapter
  • Long Description:
    Tina 3Aps is used for adaptation of devices with two positively driven force-guided contacts like E-stop buttons and key switches, to the DYNlink solution, with extra conductor for the supply of the safety device. Tina 3A is mounted directly on the device enclosure to a M20 cable entry and has a M12-5 male connector for connection to the DYNlink loop. Connection to +24VDC and 0V on the device side.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369095
  • Product Main Type:
    Tina
  • Product Name:
    DYNlink adapter
  • Status Indicator:
    Yes

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    24 mm
  • Product Net Height:
    24 mm
  • Product Net Width:
    57 mm
  • Product Net Weight:
    0.026 kg

Technical

  • Color:
    Black
  • Rated Control Supply Voltage (Us):
    24 V DC
  • Rated Operational Voltage:
    24 V DC
  • Suitable For:
    Pluto AS-i v2
    Pluto A20 v2
    Pluto B20 v2
    Pluto B22
    Pluto B42 AS-i
    Pluto B46 v2
    Pluto D20
    Pluto D45
    Pluto D45 (Harsh Env)
    Pluto O2
    Pluto S20 v2
    Pluto S46 v2
    Vital 1
    B&R X20
  • Supply Voltage:
    24 V DC

Environmental

  • Ambient Air Temperature:
    Operation -30 ... 70 °C
  • Degree of Protection:
    IP67
  • Material:
    Plastic
  • REACH Declaration:
    2CMT2022-006480
  • RoHS Information:
    2CMT2022-006499
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Depth / Length:
    170 mm
  • Package Level 1 Height:
    0.03 m
  • Package Level 1 Gross Weight:
    0.03 kg
  • Package Level 1 EAN:
    7350024451993

Classifications

  • eClass:
    V11.0 : 27060313
  • ETIM 7:
    EC001584 - I/O device for bus system
  • ETIM 8:
    EC001584 - I/O device for bus system
  • ETIM 9:
    EC003558 - Passive sensor-actuator interface (without cable)
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • UNSPSC:
    39122221
  • Object Classification Code:
    T
  • E-Number (Finland):
    2307391
  • E-Number (Sweden):
    3861356
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links