You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M12-3B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

M12-3B

General Information

  • Extended Product Type:
    M12-3B
  • Product ID:
    2TLA020055R0100
  • EAN:
    7350024452266
  • Catalog Description:
    M12-3B Connection accessory
  • Long Description:
    M12-3B is a M12 Y-connector for parallel connection of 2 DYNlink devices such as Eden sensors, and Tina adapters. Connectors #2 and #3 are M12-5 female connectors for connection of the DYNlink safety devices and connector #1 is a M12-5 male connector for connection to the DYNlink loop.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8538909999
  • Product Main Type:
    M12 connection
  • Product Name:
    Connection accessory

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    20 mm
  • Product Net Height:
    40 mm
  • Product Net Width:
    35 mm
  • Product Net Weight:
    0.02 kg

Technical

  • Rated Control Supply Voltage (Us):
    24 V
  • Suitable For:
    Magne 3A
    Magne 3B
    Adam DYN-Info M12-5
    Adam DYN-Reset M12-5

Environmental

  • Degree of Protection:
    IP67

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Depth / Length:
    0.17 m
  • Package Level 1 Height:
    0.02 m
  • Package Level 1 Gross Weight:
    0.028 kg
  • Package Level 1 EAN:
    7350024452266

Classifications

  • eClass:
    V11.0 : 27060313
  • ETIM 7:
    EC002925 - Sensor actuator adapter
  • ETIM 8:
    EC002925 - Sensor actuator adapter
  • ETIM 9:
    EC001855 - Sensor-actuator patch cord
  • IDEA Granular Category Code (IGCC):
    4659 >> Cable connector
  • UNSPSC:
    39121438
  • Object Classification Code:
    X
  • E-Number (Finland):
    2307359
  • E-Number (Sweden):
    3861402
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links