Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: Smile 10 EA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Smile 10 EA

General Information

  • Extended Product Type:
    Smile 10 EA
  • Product ID:
    2TLA030051R0400
  • EAN:
    7350024432190
  • Catalog Description:
    Smile 10 EA
  • Long Description:
    Emergency stop button in Smile enclosure, 2 x NC, Status LED in button, 1 meter 5-pole cable out of bottom.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8536508099

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    52 mm
  • Product Net Height:
    84 mm
  • Product Net Width:
    40 mm
  • Product Net Weight:
    0.112 kg

Technical

  • Performance Level (PL):
    Up to e

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    B
  • ETIM 4:
    EC002034 - Emergency stop complete
  • ETIM 5:
    EC002034 - Emergency stop complete
  • ETIM 6:
    EC002034 - Emergency stop complete
  • ETIM 7:
    EC002034 - Emergency stop complete
  • eClass:
    V11.0 : 27371244
  • UNSPSC:
    39121545
  • E-Number (Finland):
    2307409
  • E-Number (Sweden):
    3861470
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds