You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MKey8M 24VDC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

MKey8M 24VDC

General Information

  • Extended Product Type:
    MKey8M 24VDC
  • Product ID:
    2TLA050013R0132
  • EAN:
    7350024466508
  • Catalog Description:
    MKey8M 24VDC Switch
  • Long Description:
    Safety interlock switch, die cast housing and head, 3xM20 conduits entries, +24VDC power to lock. Delivered with standard key.

    MKey are mechanical safety switches used for monitoring doors and hatches. The switch is mounted on the frame and the actuator key on the moving part of the guard. All MKey models have a safe interlocking function. Some MKey models can be locked and depending on the locking signal they can be used either as process locks or safety locks (with a safe unlocking function). MKey switches are available in different material and sizes in order to meet the requirements of different applications.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8536500700
  • Product Main Type:
    MKey
  • Product Name:
    Switch
  • Function:
    Safety mechanical switch for interlocking with locking (Process)

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    47 mm
  • Product Net Height:
    176 mm
  • Product Net Width:
    46 mm
  • Product Net Weight:
    0.74 kg

Safety Information

  • Performance Level (PL):
    Up to e
  • Safety Integrity Level (SIL):
    1
    2
    3
  • B10d Value:
    Operations at 100 mA Load 2.5 million

Technical

  • Number of Contacts NC:
    1
  • Number of Contacts NO:
    3
  • Rated Control Supply Voltage (Us):
    24 V DC

Environmental

  • Ambient Air Temperature:
    Operation -25 ... 40 °C
  • Degree of Protection:
    IP67
  • Material:
    Die cast
  • REACH Declaration:
    2CMT2022-006480
  • RoHS Information:
    2CMT2022-006499
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    200 mm
  • Package Level 1 Depth / Length:
    60 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Gross Weight:
    0.867 kg
  • Package Level 1 EAN:
    7350024466508

Classifications

  • eClass:
    V11.0 : 27270611
  • ETIM 7:
    EC002593 - Position switch with guard locking
  • ETIM 8:
    EC002593 - Position switch with guard locking
  • ETIM 9:
    EC002593 - Position switch with guard locking
  • Object Classification Code:
    B
  • E-Number (Finland):
    2307353
  • E-Number (Sweden):
    3860223
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links