You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Sense7 M12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

Sense7 M12

General Information

  • Extended Product Type:
    Sense7 M12
  • Product ID:
    2TLA050056R2100
  • EAN:
    7350024466713
  • Catalog Description:
    Sense7 M12 Sensor
  • Long Description:
    Safety Magnetic Switch, 2NC/1NO, Plastic, LED, 250mm cable with M12 connector.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8536500500
  • Product Main Type:
    Sense
  • Product Name:
    Sensor
  • Function:
    Safety magnetic switch for interlocking gates and hatches - Complete
  • Status Indicator:
    Yes

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    13 mm
  • Product Net Height:
    88 mm
  • Product Net Width:
    50 mm
  • Product Net Weight:
    0.086 kg

Safety Information

  • Certification Agency:
    cCSAus
  • Safety Category:
    4
  • Performance Level (PL):
    Up to e
  • Safety Integrity Level (SIL):
    3

Technical

  • Communication Interface:
    PNP
  • Connection Configuration:
    M12-8 male on 25 cm cable
  • Minimum Switching Capacity:
    10 VDC 1mA
  • Number of Outputs:
    Failsafe (Transistor) 2
    Non-Failsafe, Undelayed Semiconductors 1
  • Operating Distance (Sn):
    5 mm
  • Probability of Dangerous Failure per Hour (PFDH):
    2.6 10-8 hour
  • Rated Control Supply Voltage (Us):
    24 V DC

Technical UL/CSA

  • Enclosure Type UL/CSA:
    1

Environmental

  • Ambient Air Temperature:
    Operation -25 ... 80 °C
  • Degree of Protection:
    IP67
  • Material:
    UL approved polyester
  • REACH Declaration:
    2CMT2022-006480
  • RoHS Information:
    2CMT2022-006499
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    77 mm
  • Package Level 1 Depth / Length:
    103 mm
  • Package Level 1 Height:
    192 mm
  • Package Level 1 Gross Weight:
    155 g
  • Package Level 1 EAN:
    7350024466713

Classifications

  • eClass:
    V11.0 : 27272402
  • ETIM 7:
    EC002544 - Magnetic proximity switch
  • ETIM 8:
    EC002544 - Magnetic proximity switch
  • ETIM 9:
    EC002544 - Magnetic proximity switch
  • IDEA Granular Category Code (IGCC):
    6147 >> Non contact sensors
  • UNSPSC:
    41111916
  • Object Classification Code:
    B
  • E-Number (Finland):
    2307341
  • E-Number (Sweden):
    3860158
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links