Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ASB CM Base price

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ASB CM Base price

General Information

  • Extended Product Type:
    ASB CM Base price
  • Product ID:
    2TLA076200R0000
  • EAN:
    7350024461572
  • Catalog Description:
    ASB CM Base price Safety bumper
  • Long Description:
    Customization of ASB bumpers. Must be ordered together with ASB bumper of the desired section and length in order to get a complete product. One customization part per bumper independently of the length.

Additional Information

  • Product Name:
    Safety bumper
  • Function:
    Base price bumper ASB - Order one per bumper

Safety Information

  • Certification Agency:
    TÜV Nord
    UR
  • Safety Category:
    4
  • Performance Level (PL):
    Up to d

Technical

  • Connection Configuration:
    Cable 0.2 m with M8 connector + 2 cables 5 m with corresponding M8 connectors
  • Rated Operational Voltage:
    24 V DC
  • Maximum Control Current DC:
    10 mA
  • Technical Information:
    Actuating distance: 15% of bumper height; Maximum compression: 75% of bumper height

Environmental

  • Degree of Protection:
    IP54
  • Ambient Air Temperature:
    Operation 0 ... +50 °C

Popular Downloads

Certificates and Declarations (Document Number)

Dimensions

  • Product Net Weight:
    0.001 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Classifications

  • Object Classification Code:
    B
  • ETIM 7:
    EC002887 - Pressure sensitive protective device
  • ETIM 8:
    EC002887 - Pressure sensitive protective device
  • eClass:
    V11.0 : 27273590
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds