Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 83342-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

83342-500

General Information

  • Extended Product Type:
    83342-500
  • Product ID:
    2TMA020060H0003
  • EAN:
    6955891805507
  • Catalog Description:
    83342-500 IP gateway
  • Long Description:
    Allows the integration of tablet or smartphone with installed Welcome app as mobile indoor load for audio and video communication. Makes possible the use of the Busch-ComfortTouch® as indoor door communication. For integration into the myBUSCH-JAEGER portal. Configuration interface for telephone gateway and access control module. Ethernet connection (RJ 45). Consumer units: 11

Ordering

  • EAN:
    6955891805507
  • Customs Tariff Number:
    85177000
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    0.09 m
  • Product Net Height:
    0.065 m
  • Product Net Width:
    0.18 m
  • Product Net Weight:
    0.247 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891805507
  • Package Level 1 Depth / Length:
    0.21 m
  • Package Level 1 Height:
    0.1 m
  • Package Level 1 Width:
    0.125 m
  • Package Level 1 Gross Weight:
    0.38 kg
  • Package Level 3 Units:
    box 24 piece
  • Package Level 3 Depth / Length:
    0.645 m
  • Package Level 3 Height:
    0.22 m
  • Package Level 3 Width:
    0.515 m
  • Package Level 3 Gross Weight:
    10.12 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001099 - System interface/media gateway for bus system
  • ETIM 8:
    EC001099 - System interface/media gateway for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds