You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 83310-500-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

83310-500-02

General Information

  • Extended Product Type:
    83310-500-02
  • Product ID:
    2TMA020080W0002
  • EAN:
    6955891807013
  • Catalog Description:
    83310-500-02 Auxiliary power supply
  • Long Description:
    Additional supply device of the ABB-Welcome system to increase the number of connectable indoor stations. For up to 45 consumer units.

Ordering

  • EAN:
    6955891807013
  • Customs Tariff Number:
    85177000
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    0.09 m
  • Product Net Height:
    0.065 m
  • Product Net Width:
    0.144 m
  • Product Net Weight:
    0.447 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891807013
  • Package Level 1 Depth / Length:
    0.18 m
  • Package Level 1 Height:
    0.1 m
  • Package Level 1 Width:
    0.125 m
  • Package Level 1 Gross Weight:
    0.58 kg
  • Package Level 3 Units:
    box 27 piece
  • Package Level 3 Depth / Length:
    0.56 m
  • Package Level 3 Height:
    0.325 m
  • Package Level 3 Width:
    0.395 m
  • Package Level 3 Gross Weight:
    16.66 kg

Technical

  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN rail
  • Width in Number of Modular Spacings:
    8

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001089 - Power supply door communication
  • ETIM 8:
    EC001089 - Power supply door communication
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links