Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 51381SP4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

51381SP4

General Information

  • Extended Product Type:
    51381SP4
  • Product ID:
    2TMA130160N0002
  • EAN:
    6955891809215
  • Catalog Description:
    51381SP4 Bar Pushbutton module, 4/8 buttons
  • Long Description:
    Outdoor station module,4/8 pushbuttons module, with LED backlight

Installation

  • Instructions and Manuals:
    No document needed
  • Installation Instruction:
    Network technique

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Operational Voltage:
    28 V
  • Input Voltage Type:
    DC
  • Number of Buttons:
    8
  • Number of Users:
    8
  • Housing Material:
    Plastic
  • Model Number:
    Push button
  • Color:
    Transparent
  • Number of Batteries:
    0

Material Compliance

Dimensions

  • Product Net Width:
    0.025 m
  • Product Net Height:
    0.072 m
  • Product Net Depth / Length:
    0.097 m
  • Product Net Weight:
    0.108 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000349 - Functional module for door communication
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    43221525
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links