Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 51381SP4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

51381SP4

General Information

  • Extended Product Type:
    51381SP4
  • Product ID:
    2TMA130160N0002
  • EAN:
    6955891809215
  • Catalog Description:
    51381SP4 Bar Pushbutton module, 4/8 buttons
  • Long Description:
    Outdoor station module,4/8 pushbuttons module, with LED backlight

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Door Entry Systems » Welcome IP » Outdoor Station Modules

Ordering

  • EAN:
    6955891809215
  • Customs Tariff Number:
    85177090
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    0.097 m
  • Product Net Height:
    0.072 m
  • Product Net Width:
    0.025 m
  • Product Net Weight:
    0.108 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891809215
  • Package Level 1 Depth / Length:
    0.104 m
  • Package Level 1 Height:
    0.077 m
  • Package Level 1 Width:
    0.04 m
  • Package Level 1 Gross Weight:
    0.168 kg
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 EAN:
    6955891809215
  • Package Level 2 Depth / Length:
    0.217 m
  • Package Level 2 Height:
    0.213 m
  • Package Level 2 Width:
    0.084 m
  • Package Level 2 Gross Weight:
    1.745 kg
  • Package Level 3 Units:
    box 80 piece
  • Package Level 3 Depth / Length:
    0.4 m
  • Package Level 3 Height:
    0.295 m
  • Package Level 3 Width:
    0.4 m
  • Package Level 3 Gross Weight:
    14.76 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 6:
    EC000349 - Functional module for door station
  • ETIM 7:
    EC000349 - Functional module for door communication
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds