Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 42361S-W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

42361S-W

General Information

  • Extended Product Type:
    42361S-W
  • Product ID:
    2TMA130160W0017
  • EAN:
    6955891808959
  • Catalog Description:
    42361S-W Surface-mounted box for touch 7,White
  • Long Description:
    Surface mounted box for Welcome IP & Welcome touch 7, white

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Door Entry Systems » Welcome IP » Installation Material

Ordering

  • EAN:
    6955891808959
  • Customs Tariff Number:
    85177090
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815649

Dimensions

  • Product Net Depth / Length:
    0.197 m
  • Product Net Height:
    0.148 m
  • Product Net Width:
    0.013 m
  • Product Net Weight:
    0.15 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891808959
  • Package Level 1 Depth / Length:
    0.255 m
  • Package Level 1 Height:
    0.216 m
  • Package Level 1 Width:
    0.041 m
  • Package Level 1 Gross Weight:
    0.2102 kg
  • Package Level 3 Units:
    box 12 piece
  • Package Level 3 Depth / Length:
    0.45 m
  • Package Level 3 Height:
    0.265 m
  • Package Level 3 Width:
    0.26 m
  • Package Level 3 Gross Weight:
    3.3224 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 6:
    EC000354 - Mounting frame for house station
  • ETIM 7:
    EC000354 - Mounting frame for house station
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds