You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 42371S-B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

42371S-B

General Information

  • Extended Product Type:
    42371S-B
  • Product ID:
    2TMA130161B0001
  • EAN:
    6955891815278
  • Catalog Description:
    42371S-B Surface-mounted box for touch 10,Black
  • Long Description:
    Surface mounting box for 10 inch touch panel, Black color

Additional Information

  • ABB Industry Usage Level 2:
    Residential Buildings
  • CN8:
    85177090
  • Color:
    Black
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85177000
  • Data Sheet, Technical Information:
    No document needed
  • Declaration of Conformity - CE:
    2TMD081313X0061
  • EAN:
    6955891815278
  • ETIM 6:
    EC000354 - Mounting frame for house station
  • ETIM 7:
    EC000354 - Mounting frame for house station
  • ETIM 8:
    EC000354 - Mounting element for indoor station door communication
  • Instructions and Manuals:
    No document needed
  • Invoice Description:
    42371S-B Surface-mounted box for touch 10,Black
  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Depth / Length:
    0.032 m
  • Package Level 1 EAN:
    6955891815278
  • Package Level 1 Gross Weight:
    0.32 kg
  • Package Level 1 Height:
    0.249 m
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.3 m
  • Package Level 3 Depth / Length:
    0.5 m
  • Package Level 3 Gross Weight:
    10.752 kg
  • Package Level 3 Height:
    0.35 m
  • Package Level 3 Units:
    box 22 piece
  • Package Level 3 Width:
    0.385 m
  • Product Main Type:
    42371S-B
  • Product Name:
    Surface-mounted box for touch 10,Black
  • Product Net Depth / Length:
    0.0135 m
  • Product Net Height:
    0.185 m
  • Product Net Weight:
    0.221 kg
  • Product Net Width:
    0.2508 m
  • REACH Declaration:
    No declaration needed
  • RoHS Date:
    2101
  • RoHS Information:
    2TMD081215X2102
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Short Description:
    42371S-B Surface-mounted box for touch 10,Black
  • WEEE B2C / B2B:
    Business To Consumer
  • WEEE Category:
    Product Not in WEEE Scope
  • ETIM 9:
    EC000354 - Mounting element for indoor station door communication
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links