You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 51382EP-A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

51382EP-A

General Information

  • Extended Product Type:
    51382EP-A
  • Product ID:
    2TMA200160A0023
  • EAN:
    6955891815469
  • Catalog Description:
    51382EP-A End strip,size 2/x, aluminum
  • Long Description:
    End strip,size 2/x, spart part for aluminum frame

Installation

Technical

Environmental

Dimensions

  • Product Net Width:
    0.0148 m
  • Product Net Height:
    0.019 m
  • Product Net Depth / Length:
    0.235 m
  • Product Net Weight:
    0.054 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000350 - Mounting frame for door station
  • ETIM 9:
    EC000350 - Mounting frame for door station
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85177090
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links