You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M251382M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

M251382M

General Information

  • Extended Product Type:
    M251382M
  • Product ID:
    2TMA200160N0044
  • EAN:
    6955891815346
  • Catalog Description:
    M251382M Audio/video module, speech synthesis, T-loop
  • Long Description:
    Master module for ABB-Welcome video outdoor station, with integrated camera module & audio module. With 130degree diagonal angle, LED indication to show working status and with lock connection and support local power supply, with induction loop, with speech synthesis

Installation

Technical

Environmental

Dimensions

  • Product Net Width:
    0.028 m
  • Product Net Height:
    0.0715 m
  • Product Net Depth / Length:
    0.143 m
  • Product Net Weight:
    0.219 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000349 - Functional module for door communication
  • ETIM 9:
    EC000349 - Functional module for door communication
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85177090
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links