You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 83210 AP-681-500-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

83210 AP-681-500-02

General Information

  • Extended Product Type:
    83210 AP-681-500-02
  • Product ID:
    2TMA210050B0005
  • EAN:
    6955891805347
  • Catalog Description:
    83210 AP-681-500-02 Audio handsfree indoor station, 4 buttons,Black
  • Long Description:
    Audio handsfree indoor station, 4 buttons,black

Technical

  • Communication Interface:
    Other
  • Mounting Type:
    Surface Mounted
  • Material:
    Plastic
  • Color:
    Anthracite
  • Number of Batteries:
    0

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    0.081 m
  • Product Net Height:
    0.022 m
  • Product Net Depth / Length:
    0.175 m
  • Product Net Weight:
    0.211 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.121 m
  • Package Level 1 Height:
    0.042 m
  • Package Level 1 Depth / Length:
    0.216 m
  • Package Level 1 Gross Weight:
    0.292 kg
  • Package Level 1 EAN:
    6955891805347
  • Package Level 3 Units:
    box 24 piece
  • Package Level 3 Width:
    0.26 m
  • Package Level 3 Height:
    0.28 m
  • Package Level 3 Depth / Length:
    0.45 m
  • Package Level 3 Gross Weight:
    8.008 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85177000
  • E-Number (Finland):
    2814533
  • E-Number (Sweden):
    5801209
  • Country of Origin:
    China (CN)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000779 - Indoor station door communication
  • ETIM 8:
    EC000779 - Indoor station door communication
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85177090
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links