Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M2303-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M2303-02

General Information

  • Extended Product Type:
    M2303-02
  • Product ID:
    2TMA210050W0018
  • EAN:
    6955891805415
  • Catalog Description:
    M2303-02 Guard unit,White
  • Long Description:
    Guard unit, can be located in central until to manage whole system or inside one building to manage each separate building

Ordering

  • EAN:
    6955891805415
  • Customs Tariff Number:
    85177000
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815455
  • E-Number (Sweden):
    5801067

Dimensions

  • Product Net Depth / Length:
    0.144 m
  • Product Net Height:
    0.045 m
  • Product Net Width:
    0.198 m
  • Product Net Weight:
    0.576 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891805415
  • Package Level 1 Depth / Length:
    0.29 m
  • Package Level 1 Height:
    0.042 m
  • Package Level 1 Width:
    0.266 m
  • Package Level 1 Gross Weight:
    0.828 kg
  • Package Level 3 Units:
    box 15 piece
  • Package Level 3 Depth / Length:
    0.438 m
  • Package Level 3 Height:
    0.415 m
  • Package Level 3 Width:
    0.362 m
  • Package Level 3 Gross Weight:
    13.42 kg

Technical

  • Mounting Type:
    Desk type device
  • Screen Size:
    4.3 in

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC000779 - Indoor station door communication
  • ETIM 8:
    EC000779 - Indoor station door communication
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds