You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M2305-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

M2305-02

General Information

  • Extended Product Type:
    M2305-02
  • Product ID:
    2TMA210160B0002
  • EAN:
    6955891805439
  • Catalog Description:
    M2305-02 Switch actuator
  • Long Description:
    Switch actuator, with relay output, suitable for door or light connection

Ordering

  • EAN:
    6955891805439
  • Customs Tariff Number:
    85177000
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815457
  • E-Number (Sweden):
    5801070

Dimensions

  • Product Net Depth / Length:
    0.051 m
  • Product Net Height:
    0.029 m
  • Product Net Width:
    0.051 m
  • Product Net Weight:
    0.046 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891805439
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Height:
    0.074 m
  • Package Level 1 Width:
    0.042 m
  • Package Level 1 Gross Weight:
    0.077 kg
  • Package Level 2 Units:
    box 18 piece
  • Package Level 2 EAN:
    6955891805439
  • Package Level 2 Depth / Length:
    0.392 m
  • Package Level 2 Height:
    0.08 m
  • Package Level 2 Width:
    0.202 m
  • Package Level 2 Gross Weight:
    1.586 kg
  • Package Level 3 Units:
    box 144 piece
  • Package Level 3 Depth / Length:
    0.438 m
  • Package Level 3 Height:
    0.415 m
  • Package Level 3 Width:
    0.362 m
  • Package Level 3 Gross Weight:
    12.088 kg

Technical

  • Mounting Type:
    Surface mounted (plaster)

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001349 - Accessories for door communication
  • ETIM 8:
    EC001349 - Additional device for door communication
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links