Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 83325/2-500-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

83325/2-500-02

General Information

  • Extended Product Type:
    83325/2-500-02
  • Product ID:
    2TMA210160H0004
  • EAN:
    6955891805446
  • Catalog Description:
    83325/2-500-02 Video outdoor distributor
  • Long Description:
    Video outdoor distributor, necessary for multi-video outdoor station connection

Ordering

  • EAN:
    6955891805446
  • Customs Tariff Number:
    85177090
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2814511
  • E-Number (Sweden):
    5804402

Dimensions

  • Product Net Depth / Length:
    0.09 m
  • Product Net Height:
    0.065 m
  • Product Net Width:
    0.036 m
  • Product Net Weight:
    0.069 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891805446
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Height:
    0.074 m
  • Package Level 1 Width:
    0.042 m
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 2 Units:
    box 18 piece
  • Package Level 2 EAN:
    6955891805446
  • Package Level 2 Depth / Length:
    0.392 m
  • Package Level 2 Height:
    0.08 m
  • Package Level 2 Width:
    0.202 m
  • Package Level 2 Gross Weight:
    2 kg
  • Package Level 3 Units:
    box 144 piece
  • Package Level 3 Depth / Length:
    0.438 m
  • Package Level 3 Height:
    0.415 m
  • Package Level 3 Width:
    0.362 m
  • Package Level 3 Gross Weight:
    15.4 kg

Technical

  • Mounting Type:
    DIN rail (top hat rail)

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 6:
    EC001524 - Video switchbox for monitoring system
  • ETIM 7:
    EC001524 - Video switchbox for monitoring system
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds