You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M2307-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

M2307-02

General Information

  • Extended Product Type:
    M2307-02
  • Product ID:
    2TMA210160N0013
  • EAN:
    6955891808348
  • Catalog Description:
    M2307-02 Lift control relay module
  • Long Description:
    Lift control relay module, 16 relay outputs, NO-NC-COM

Ordering

  • EAN:
    6955891808348
  • Customs Tariff Number:
    85177000
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2814581

Dimensions

  • Product Net Depth / Length:
    0.216 m
  • Product Net Height:
    0.045 m
  • Product Net Width:
    0.11 m
  • Product Net Weight:
    0.336 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891808348
  • Package Level 1 Depth / Length:
    0.125 m
  • Package Level 1 Height:
    0.265 m
  • Package Level 1 Width:
    0.055 m
  • Package Level 1 Gross Weight:
    0.45 kg
  • Package Level 3 Units:
    box 30 piece
  • Package Level 3 Depth / Length:
    0.555 m
  • Package Level 3 Height:
    0.295 m
  • Package Level 3 Width:
    0.38 m
  • Package Level 3 Gross Weight:
    14.5 kg

Technical

  • Mounting Type:
    Surface mounted (plaster)

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001349 - Accessories for door communication
  • ETIM 8:
    EC001349 - Additional device for door communication
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links