You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M22381-W-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

M22381-W-02

General Information

  • Extended Product Type:
    M22381-W-02
  • Product ID:
    2TMA220050W0015
  • EAN:
    6955891810068
  • Catalog Description:
    M22381-W-02 Video indoor station 7, white
  • Long Description:
    7” VIS, pure DES function, white, with hotkeys, with induction loop

Technical

  • Mounting Type:
    Surface Mounted
  • Material:
    Plastic
  • Broadcast Standard:
    PAL
  • Color:
    White
  • Number of Batteries:
    0
  • Screen Size:
    7 in

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    0.017 m
  • Product Net Height:
    0.162 m
  • Product Net Depth / Length:
    0.198 m
  • Product Net Weight:
    0.527 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.041 m
  • Package Level 1 Height:
    0.216 m
  • Package Level 1 Depth / Length:
    0.255 m
  • Package Level 1 Gross Weight:
    0.853 kg
  • Package Level 1 EAN:
    6955891810068
  • Package Level 3 Units:
    box 10 piece
  • Package Level 3 Width:
    0.28 m
  • Package Level 3 Height:
    0.26 m
  • Package Level 3 Depth / Length:
    0.45 m
  • Package Level 3 Gross Weight:
    8.58 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85177000
  • Country of Origin:
    China (CN)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000779 - Indoor station door communication
  • ETIM 8:
    EC000779 - Indoor station door communication
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85177090
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links