You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SD/U12.55.1-825

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SD/U12.55.1-825

General Information

  • Extended Product Type:
    SD/U12.55.1-825
  • Product ID:
    2TMA310011B0001
  • EAN:
    6955891820005
  • Catalog Description:
    SD/U12.55.1-825 2.4" Display 55
  • Long Description:
    Freely programmable Touch panel 1 – up to 12 fold featuring a 2.4-inch IPS screen with 240*240 reso-lution that offers home control and monitoring of the free@home, or KNX system. Control, observe and manage your entire installation on one device: Switching - Dimming - Slider - Blind - RGBW control element - Step switch - Scene switch - Display element - Audio control element. With scene function, logic functions, presence simulation and time programs.

    The display are for the ranges:
    - Busch-Jaeger
    - Busch-balance® SI.

    ABB
    - ABB-SAGA
    - ZONI (needs a separate adapter frame)
    - Sidus (needs a separate adapter frame)


    KNX and free@home functions:
    • A total 12 control elements are displayed on a maximum of 12 pages.
    • 12 fault and alarm messages
    • 10 logic functions
    • 10 weeklytimers
    • 10 scene actuators
    • 1 Integrated temperature controller (RTC)
    • Page display with a maximum of 4touch surfaces on one page
    • Primary function 18 fault and alarm messages
    • Integrated temperature sensor.
    • Haptic feedback
    • proximity sensor
    • brightness sensor
    • 1 binary input or external temperature sensor input (PT1000 / 6226/T).


    External power supply needed: 20-32 VDC (SELV)
    Number of bus subscribers: 1
    Optional Removal protection: TZE/U.0.xx.CK

    Display size: 6,10cm (2.4”)
    Display resolution: 240*240
    Display screen: IPS display
    Dimensions (L x W x D): (55mm x 55mm x 32mm)
    Display surface: glass black (-825)

    Class of temperature controller 1 Contribution to space heating energy efficiency 1,0%.

Technical

  • Suitable For:
    2CDG120037R0011
    2CKA006300A1611
    2CKA006300A1633
  • Rated Voltage (Ur):
    20 ... 32 V
  • Auxiliary Voltage AC/DC:
    24 V DC
  • Number of Outputs:
    1
  • Compatible Bus Systems:
    free@home
    KNX (TP)
  • Product Range:
    KNX
    free@home
  • Design Range:
    Busch-balance SI
    Saga
    Zoni
    Sidus
  • Display Type:
    TFT Touch Display
  • Mounting Type:
    Flush Mounted
  • Housing Material:
    Plastic
  • Material:
    Glass
    Plastic
  • Manual Operation:
    Yes
  • Mounting Position:
    Wall mounted installation
  • Color:
    glass black
  • Number of Batteries:
    0
  • Screen Size:
    2.4 in

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    2CKA200000E7790
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    42 mm
  • Product Net Height:
    55 mm
  • Product Net Depth / Length:
    55 mm
  • Product Net Weight:
    69 g
  • Built-In Depth (t2):
    32 mm

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000783 - Signalling and operation panel for bus system
  • ETIM 9:
    EC000783 - Signalling and operation panel for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • eClass:
    V11.0 : 27143101
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links