You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ST/U10.3.1-825

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ST/U10.3.1-825

General Information

  • Extended Product Type:
    ST/U10.3.1-825
  • Product ID:
    2TMA310051B0003
  • EAN:
    6955891819481
  • Catalog Description:
    ST/U10.3.1-825 SmartTouch 10 B/satin gold
  • Long Description:
    Freely programmable Touch panel featuring a 10-inch IPS screen with 1280*800 resolution that combines smart home automation and door communication in one device for residential applications, hotels, and commercial buildings. SmartTouch 10 offers home control and monitoring of the free@home, or KNX system and the fully integrated functions of ABB Welcome®.
    Control, observe and manage your entire installation on one device: Switching - Dimming - Slider - Blind - RGBW control element - Step switch - Scene switch - Display element - Audio control element. With scene function, logic functions, presence simulation and time programs. SmartTouch® 10” can also be used as an end device for communication with the ABB-Welcome outdoor stations, and as part of the ABB-Welcome door communication system.

    Functions
    KNX:
    • A total of 450 control elements are displayed on a maximum of 25 pages.
    • 80 fault and alarm messages
    • 30 logic functions
    • 40 timers
    • presence simulation for 20 participants
    • 10 scene actuators
    • 3 object RTC
    • Equipped with a hearing loop for coupling the audio signal into hearing aids
    • Page display with a maximum of 18 touch surfaces on one page

    free@home:
    • Twisted pair connection provides a single page with a maximum of 18 controls.
    • Alternatively, for additional control, connection via wi-fi delivers the same amount of control and features as the free@home App.

    Welcome:
    • Integrated IP Gateway
    • Possibility to integrate ONVIF IP cameras

    External power supply: 20-32 VDC (SELV) or via the ABB-Welcome system controller.

    Display size: 25,4cm (10”): Display resolution: 1280*800 : Display screen: IPS display
    Dimensions (L x W x D): (180.2mm x 254.6mm x 17.5mm)
    Flush or wall mounted, mount for desktop installation
    The flat design slim real metal frame sits almost flush with the wall (14mm) and is available in 4 colours (stainless steel, anthracite, gold and rose gold) and black or white glass.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001373B5351
  • Suitable For:
    2CKA006136A0212
    2TMA310161B0001
  • Rated Voltage (Ur):
    20 ... 32 V
  • Auxiliary Voltage AC/DC:
    24 V DC
  • Communication Interface:
    LAN
  • Compatible Bus Systems:
    free@home wireless
    KNX (TP)
    Welcome
    free@home
  • Product Range:
    free@home
    KNX
  • Display Type:
    TFT Touch Display
  • Mounting Type:
    Flush Mounted
  • Housing Material:
    Plastic
  • Material:
    Glass
    Plastic
    Stainless steel
  • Manual Operation:
    Yes
  • Mounting Position:
    horizontal
  • Number of Batteries:
    0
  • Screen Size:
    10 in
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Data Communication / Multimedia
    Room Climate Control
    Safety and Security

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E7720
  • REACH Declaration:
    2TMD081215X2204

Dimensions

  • Product Net Width:
    180.2 mm
  • Product Net Height:
    17.5 mm
  • Product Net Depth / Length:
    254.6 mm
  • Product Net Weight:
    953 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    1.17 kg
  • Customs Tariff Number:
    85177900
  • E-Number (Finland):
    2818972
  • E-Number (Sweden):
    1740190
  • E-Number (Switzerland):
    305510385
  • Country of Origin:
    China (CN)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000783 - Signalling and operation panel for bus system
  • ETIM 9:
    EC000783 - Signalling and operation panel for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8517 79 00
  • eClass:
    V11.0 : 27143101
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links