Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ST/A10.1-825

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ST/A10.1-825

General Information

  • Extended Product Type:
    ST/A10.1-825
  • Product ID:
    2TMA310161B0001
  • EAN:
    6955891819528
  • Catalog Description:
    ST/A10.1-825 SmartTouch 10 SM Frame B
  • Long Description:
    Mounting frame for mounting the Busch-SmartTouch 10-inch ST/U10.x.1(1)-8xx onto:
    - standard flush-mounted box
    - old Control panel box 6136/UP
    - old MT701 box UP-KAST2
    - ComfortPanel box 8136/01 UP(-500)
    - directly on the wall
    - table stand 83506

Ordering

  • EAN:
    6955891819528
  • Customs Tariff Number:
    85177900
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    964991015
  • E-Number (Finland):
    2818976

Dimensions

  • Product Net Depth / Length:
    251 mm
  • Product Net Height:
    15.5 mm
  • Product Net Width:
    176 mm
  • Product Net Weight:
    144 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 EAN:
    6955891819528
  • Package Level 1 Depth / Length:
    292 mm
  • Package Level 1 Height:
    37 mm
  • Package Level 1 Width:
    239 mm
  • Package Level 1 Gross Weight:
    0.297 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001583 - Accessories for bus system
  • ETIM 8:
    EC001583 - Accessories/spare parts for bus system
  • eClass:
    V11.0 : 27143192
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds