Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2VAA008615R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

2VAA008615R1

General Information

  • Product ID:
    2VAA008615R1
  • ABB Type Designation:
    cBK01
  • Catalog Description:
    cBK01 - Blank SD I/O Module Cover
  • Long Description:
    Use to cover spare / empty compact I/O module bases

Additional Information

  • Medium Description:
    Use to cover spare / empty compact I/O module bases
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389081

Dimensions

  • Product Net Depth / Length:
    120.65 mm
  • Product Net Height:
    127 mm
  • Product Net Width:
    38.1 mm
  • Product Net Weight:
    0 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • SCIP:
    No SVHC present Lithuania (LT)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links